Properties
Version | Accessories, Rail support, Wemid |
Order No. | 1080200000 |
Type | WSH 6 |
GTIN (EAN) | 4008190965150 |
Qty. | 10 items |
Depth | 39 mm |
Depth (inches) | 1.535 inch |
Height | 147 mm |
Height (inches) | 5.787 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 13.4 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Operating temperature | -50 °C...120 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | For the mounting rails |
Rail | TS 35 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | Snap-on |
Pitch in mm (P) | 8 mm |
Mounting offset | 56 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60308) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1080200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1080200000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001166 |
ETIM 7.0 | EC001166 |
ETIM 8.0 | EC001166 |
ETIM 9.0 | EC001166 |
ETIM 10.0 | EC001166 |
ECLASS 9.0 | 27-40-06-07 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-40-06-07 |
ECLASS 11.0 | 27-40-06-07 |
ECLASS 12.0 | 27-40-06-07 |
ECLASS 13.0 | 27-40-06-07 |
ECLASS 14.0 | 27-40-06-07 |
ECLASS 15.0 | 27-40-06-07 |
ROHS | Conform |
Accessories
-
Item No.:0280200000Packaging unit:10 PC
Busbar (terminal), Natural, Height: 15 mm, Depth: 2 mm, Copper
-
Item No.:0571300000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:0348900000Packaging unit:1 PC
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
Item No.:0357400000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:1071200000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 1.2 mm, Copper
-
Item No.:0280300000Packaging unit:10 Meter
Busbar (terminal), silver, Height: 12 mm, Depth: 2 mm, Steel
Is accessory of
-
Item No.:0514300000Packaging unit:2 Meter
Terminal rail, Accessories, PVC, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0270100000Packaging unit:20 Meter
Terminal rail, Accessories, Copper, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:1747350000Packaging unit:40 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
-
-
-
-
-
Item No.:0330800000Packaging unit:40 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1848290000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
-
-
-
-
-
Item No.:0236400000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:1866290000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:7915060000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514500000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1879090000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514510000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0236500000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:1805980000Packaging unit:20 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0498000000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:1837380000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0383410000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:9300090000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1071690000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0236510000Packaging unit:10 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0383400000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1879100000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0514570000Packaging unit:40 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:7907490000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm