WTL 6/1 EN STB SW

Measuring transformer disconnect terminal, Screw connection, 41, 2

Item No. 1062520000

Approvals

Zulassungen
ROHS
UL File Number Search
Certificate No. (UR)

General ordering data

Ausfuehrung
Best.-Nr.
Art
GTIN (EAN)
Qty.

Dimensions and weights

Tiefe
Depth (inches)
Depth including DIN rail
Höhe
Height (inches)
Breite
Width (inches)
Net weight

Temperatures

Température de stockage
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

Statut de conformité RoHS
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Material data

Basic material
Colour
UL 94 flammability rating

System specifications

Version
End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally
PE connection
Mounting rail
N-function
PE function
PEN function

Additional technical data

Type of mounting

Conductors for clamping (rated connection)

Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Coppia di serraggio, max.
Ledardiameter, AWG, min.
Rodzaj przyłącza
Stripping length
Torque level with DMS electric screwdriver
Vezeték csatlakozási keresztmetszet AWG, max.
Wire connection cross section, finely stranded, max.
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min.
Wire connection cross-section, solid core, max.
Wire connection cross-section, solid core, min.
Диапазон зажима, макс.
Диапазон зажима, мин.
Количество соединений
Размер лезвия
조임 토크, 최소

CSA rating data

Certificate No. (CSA)
Current size B (CSA)
Current size C (CSA)
Voltage size B (CSA)
Voltage size C (CSA)
Wire cross section max. (CSA)
Wire cross section min. (CSA)

Dimensions

TS 32 offset
TS 35 offset

General

Barrette de liaison équipée
Section de raccordement du conducteur, AWG, max.
Section de raccordement du conducteur, AWG, min.

Rating data

Rated cross-section
Rated voltage
Rated DC voltage
Nominal current
Current at maximum wires
Volume resistance according to IEC 60947-7-x
Power loss in accordance with IEC 60947-7-x

UL rating data

Certificate No. (UR)
Conductor size Factory wiring max. (UR)
Conductor size Factory wiring min. (UR)
Conductor size Field wiring max. (UR)
Conductor size Field wiring min. (UR)
Current size B (UR)
Current size C (UR)
Voltage size B (UR)
Voltage size C (UR)

Изображения продукции

Illustration title 02
Image sub title-02

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0