Properties
Version | Measuring transformer disconnect terminal, Screw connection, 41, 2 |
Order No. | 1016700000 |
Type | WTL 6/1 |
GTIN (EAN) | 4008190151171 |
Qty. | 50 items |
Depth | 47.5 mm |
Depth (inches) | 1.87 inch |
Depth including DIN rail | 48.5 mm |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 7.9 mm |
Width (inches) | 0.311 inch |
Net weight | 19.78 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
Spacer for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Cross-section for connected wire, solid, two clampable wires, max. | 2.5 mm² |
Cross-section for connected wire, solid, two clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 2.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 2.5 mm² |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Blade size | 0.8 x 4.0 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3.5 |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 1.6 Nm |
Tightening torque, min. | 1 Nm |
Torque level with DMS electric screwdriver | 3 |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Current size C (CSA) | 45 A |
Current size D (CSA) | 5 A |
Voltage size C (CSA) | 300 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 20 AWG |
Cross-disconnect | without |
Integral test socket | No |
Slitting | sliding |
Torque max. screw separator | 0.7 Nm |
Torque min. screw separator | 0.5 Nm |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 6 mm² |
Rated voltage | 500 V |
Rated DC voltage | 630 V |
Rated current | 41 A |
Current at maximum wires | 57 A |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 20 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 20 AWG |
Current size C (UR) | 45 A |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity |
[CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89264)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89265) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37273) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284528) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59543) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1016700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1016700000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1016700000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
Approvals |      |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1068300000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1068400000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0353660000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:0194500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm
-
Item No.:0194300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm
-
Item No.:0194400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm
-
Item No.:0338300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:0318000000Packaging unit:50 PC
Connecting sleeve (terminal), when screwed in, Width: 6 mm, Height: 6 mm, Depth: 19 mm, Number of poles: 1, Cu Zn
-
Item No.:0249000000Packaging unit:100 PC
Connecting sleeve (terminal), when screwed in, Width: 4.9 mm, Height: 4.9 mm, Depth: 12 mm, Number of poles: 1, Copper
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0341300000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:0271200000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30.5 mm
-
Item No.:0343400000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30.5 mm
-
Item No.:0341400000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:0341500000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:1936300000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:0267200000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30 mm
-
Item No.:0271400000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30 mm
-
Item No.:1936280000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:0271300000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30 mm
-
Item No.:1936270000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:1312540000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 39.8 mm
-
Item No.:0388600000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:0389100000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:0341200000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:1936240000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:0271500000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30 mm
-
Item No.:1936260000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:0388900000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:1847790000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 39.8 mm
-
Item No.:0388800000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:0341000000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:0388700000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:1936250000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:1938790000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:0389000000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:1936290000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm
-
Item No.:0388500000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm
-
Item No.:0341100000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:0343300000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 13 mm, Depth: 30.5 mm
-
Item No.:1312550000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 39.8 mm
-
Item No.:1847770000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 39.8 mm
-
Item No.:0341600000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:0335800000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335500000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335400000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
-
Item No.:0334700000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335200000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335300000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335600000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335700000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:1906000000Packaging unit:420 PC
WS, Terminal marker, 12 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0270960000Packaging unit:20 PC
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 12 mm
-
Item No.:0307400000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 4, Pitch in mm (P): 12.00, Insulated: Yes, Width: 30 mm
-
Item No.:0358460000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm
-
Item No.:0329300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 3, Pitch in mm (P): 12.00, Insulated: Yes, Width: 22 mm
-
Item No.:0307300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm
-
Item No.:1319260000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, orange, 32 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 11 mm