Properties
Order No. | 8000075197 |
Type | Y-INTERFACE BLL |
GTIN (EAN) | 8430243428422 |
Qty. | 16 items |
Depth | 16.4 mm |
Depth (inches) | 0.646 inch |
Height | 38.4 mm |
Height (inches) | 1.512 inch |
Width | 15.2 mm |
Width (inches) | 0.598 inch |
Net weight | 7.4 g |
Storage temperature | -40...70 °C |
Operating temperature | -40...70 °C |
Humidity at operating temperature | 0…85% (no condensation) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Distribution PCB connectors | LSF-SMT 5.08/03/180 (no central pin) |
Supply plug-in connectors | BLL 5.08/03/90 (no central pin) |
Protection degree | IP30 |
Operating voltage | 230 V |
Maximum current per distributor connection | 6 A |
Total operating current | 12 A |
Rated insulation voltage | 250 V AC |
Surge voltage category | III |
Pollution severity | 3 |
Pulse voltage test (1,2/50 μs) | 6 kV |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 28 |
Stripping length | 10 mm |
Type of connection | PUSH IN |
Type of connection | Plug-in connection |
Approval/Certificate/Document of Conformity | [EU Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_269983) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_278291) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000075197) |
User Documentation |
[EN Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_274258)
[DE Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_274259) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |