Özellikler
Version | Z-series, Cover |
Order No. | 1781940000 |
Type | ZAD 7/4 |
GTIN (EAN) | 4032248193431 |
Qty. | 20 adet |
Depth | 11,1 mm |
Depth (inches) | 0,437 inch |
Height | 14 mm |
Height (inches) | 0,551 inch |
Width | 4,3 mm |
Width (inches) | 0,169 inch |
Net weight | 0,22 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | pluggable |
End cover plate required | Yes |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Connection direction | top |
Type of connection | Tension-clamp connection |
Pitch in mm (P) | 3,5 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46518) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1781940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1781940000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:1791150000Ambalaj birimi:50 adet
Double-tier terminal, PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow
-
Ürün No.:1791110000Ambalaj birimi:100 adet
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Ürün No.:1791100000Ambalaj birimi:100 adet
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1791120000Ambalaj birimi:100 adet
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1791130000Ambalaj birimi:100 adet
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1791140000Ambalaj birimi:50 adet
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Ürün No.:1775480000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1775600000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Ürün No.:1775500000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Ürün No.:1775530000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1775580000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1826970000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Ürün No.:1827000000Ambalaj birimi:50 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Ürün No.:1775540000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Ürün No.:1775490000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Ürün No.:1775610000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Ürün No.:1775550000Ambalaj birimi:100 adet
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange