Properties
Version | Z-series, Accessories, End plate, Partition plate |
Order No. | 1608800000 |
Type | ZAP/TW 3 |
GTIN (EAN) | 4008190190927 |
Qty. | 50 items |
Depth | 30.6 mm |
Depth (inches) | 1.205 inch |
Height | 79.05 mm |
Height (inches) | 3.112 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 3.7 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62275) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1608800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1608800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1730900000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1692600000Packaging unit:20 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1650340000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Item No.:1252060000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1692590000Packaging unit:20 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1650350000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Item No.:1252070000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1683470000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, grey
-
Item No.:1636810000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683440000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1608580000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1608600000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1608570000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683460000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1608610000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1683480000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1683430000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1962810000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683420000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1636800000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683490000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1616420000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1799470000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1616400000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315840000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315850000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1334480000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1315880000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1082370000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1616410000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1686470000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315820000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315900000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315920000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1616440000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1616430000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315800000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315890000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315780000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:8731690000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange
-
Item No.:7920940000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, orange
-
Item No.:7920900000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:8731720000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:7920950000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:8731730000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, blue
-
Item No.:8728450000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:7920930000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, blue