Properties
Version | Z-series, End plate, Partition plate |
Order No. | 1608850000 |
Type | ZAP/TW 5 OR |
GTIN (EAN) | 4008190208356 |
Qty. | 50 items |
Depth | 36.5 mm |
Depth (inches) | 1.437 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 3.68 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
TS 15 offset | 12.4 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1608670000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 6 mm², 720 A (6 mm²), Green/yellow
-
Item No.:1636820000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange
-
Item No.:1608620000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1608630000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
-
Item No.:1830420000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, red
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks1-tier6 mm²
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier6 mm²