Properties
Version | Z-series, End plate, Partition plate |
Order No. | 1745160000 |
Type | ZAP/TW ZDU16 OR |
GTIN (EAN) | 4008190136307 |
Qty. | 20 items |
Depth | 43.4 mm |
Depth (inches) | 1.709 inch |
82.2 mm | |
Height (inches) | 3.236 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 5.676 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
TS 15 offset | 17 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63219) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1745160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1745160000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1745250000Packaging unit:25 PC
PE terminal, Tension-clamp connection, 16 mm², 1920 A (16 mm²), Green/yellow
-
Item No.:1745230000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:1830650000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, black
-
Item No.:1830680000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, orange
-
Item No.:1745240000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, blue
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks1-tier16 mm²
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier16 mm²