特性
版本 | 压接框(汇流排), 压线框式, 蓝色, 6 mm², 宽度: 8 mm, M 4, 钢 |
订货号 | 0525980000 |
类型 | ZBE 6K BL |
GTIN (EAN) | 4008190060886 |
数量 | 50 PC |
深 | 19.5 mm |
深度 (英寸) | 0.768 inch |
高度 | 22.5 mm |
高度 (英寸) | 0.886 inch |
宽度 | 8 mm |
宽度 (英寸) | 0.315 inch |
净重 | 2.98 g |
环境温度 | -5 °C…40 °C |
RoHS 合规状态 | 合规,无例外 |
REACH SVHC | No SVHC above 0.1 wt% |
材料 | 钢 |
绝缘材料 | PA |
颜色编码 | 蓝色 |
EN 60079-7 标识 | Ex eb II C Gb |
Ex 2014/34/EU 标签 | II 2 G D |
安全提示 |
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31. When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given. Regarding accessory use, the manufacturer's instructions must be followed. List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate. |
类型 | 用于 10 x 3 mm 汇流排 |
安装指导 |
汇流排
直接安装 |
安装方式 | 旋紧的 |
剥线长度 | 19 mm |
压接范围,最大 | 10 mm² |
压接范围,最小 | 1 mm² |
压接螺钉 | M 4 |
导线连接截面积,单股硬导线,最大 | 10 mm² |
导线连接截面积,单股硬导线,最小 | 1 mm² |
最大压接面积 软导线 | 10 mm² |
最大拧紧力矩 | 2.4 Nm |
最小多股导线接线截面积 | 1.5 mm² |
最小拧紧力矩 | 1.2 Nm |
联接类型 | 压线框式 |
静差 TS 35 | 41 mm |
安装指导 |
汇流排
直接安装 |
额定横截面 | 6 mm² |
图片标题-02 | 产品图片 |
图片签名-02 | 插图类似 |
认证/证书/一致性声明 |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80383)
[UKCA Attestation of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_255566) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80376) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80377) [UKCA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_255567) |
工程数据 | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59201) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0525980000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0525980000) |
用户文档 |
[Installation Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_80378)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [NTI ZB WBBD](https://mdcop.weidmueller.com/mediadelivery/asset/900_256158) |
产品目录 | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-46 |
ECLASS 12.0 | 27-14-11-46 |
ECLASS 13.0 | 27-25-01-16 |
ECLASS 14.0 | 27-25-01-16 |
ECLASS 15.0 | 27-25-01-16 |
ROHS | 一致 |
是附件
-
商品编号:0178220000包装单位:20 PC
熔丝保险端子, 螺钉联接, 中黄, 10 mm², 16 A, 400 V, 联接点数量: 2, 层数: 1, TS 35
-
商品编号:0501500000包装单位:20 PC
熔丝保险端子, 螺钉联接, 深褐, 10 mm², 10 A, 500 V, 联接点数量: 2, 层数: 1, TS 35
-
商品编号:0225820000包装单位:10 PC
熔丝保险端子, 螺钉联接, 中黄, 10 mm², 6.3 A, 24 V, 联接点数量: 2, 层数: 1, TS 35
-
商品编号:0501620000包装单位:20 PC
熔丝保险端子, 螺钉联接, 中黄, 10 mm², 10 A, 500 V, 联接点数量: 2, 层数: 1, TS 35
接线端子通用范围螺钉式联接技术SAK 系列TS 35熔断器型接线端子1 层10 mm²E 14 熔丝
接线端子通用范围螺钉式联接技术SAK 系列TS 35熔断器型接线端子1 层10 mm²5x25 熔丝
接线端子通用范围螺钉式联接技术SAK 系列TS 35熔断器型接线端子1 层10 mm²5x20 熔丝