Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (cURus)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Depth including DIN rail
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Storage temperature
Ambient temperature
Continuous operating temperature, min.
Continuous operating temperature, max.
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Product Carbon Footprint
Material data
Basic material
Colour
UL 94 flammability rating
Rating data IECEx/ATEX
Certificate No. (ATEX)
Certificate No. (IECEX)
Max. voltage (ATEX)
Current (ATEX)
Wire cross section max. (ATEX)
Max. voltage (IECEX)
Current (IECEX)
Wire cross section max. (IECEX)
Marking EN 60079-7
Ex 2014/34/EU label
System specifications
Version
End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally
PE connection
Mounting rail
PEN function
Additional technical data
Explosion-tested version
Mounting plate every 200 mm
Open sides
Type of mounting
Conductors for clamping (additional connection)
Connection type, additional connection
Conductors for clamping (rated connection)
Blade size
Conductor cross-section (rated connection), max.
Conductor cross-section (rated connection), min.
Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Connection direction
Gauge to IEC 60947-1
Number of connections
Stripping length
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Type of connection
Type of connection 2
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
Wire connection cross-section, finely stranded, max.
Wire connection cross-section, solid core, max.
Wire connection cross-section, solid core, min.
CSA rating data
Certificate No. (CSA)
Current size B (CSA)
Current size C (CSA)
Voltage size B (CSA)
Voltage size C (CSA)
Wire cross section max. (CSA)
Wire cross section min. (CSA)
Dimensions
TS 35 offset
General
Mounting rail
Standards
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Rating data
Rated cross-section
Rated voltage
Rated voltage to adjoining terminal
Rated DC voltage
Nominal current
Current at maximum wires
Standards
Contact resistance
Rated impulse withstand voltage
Rated impulse withstand voltage to adjacent terminal
Power loss (IEC 60947-7-x)
Pollution severity
UL rating data
Certificate No. (cURus)
Conductor size Factory wiring max. (cURus)
Conductor size Factory wiring min. (cURus)
Conductor size Field wiring max. (cURus)
Conductor size Field wiring min. (cURus)
Current size B (cURus)
Current size C (cURus)
Voltage size B (cURus)
Voltage size C (cURus)
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0