Properties
Version | End bracket, beige, TS 15, V-2, Plastic, Width: 5 mm, 120 °C |
Order No. | 7920340000 |
Type | ZEW 15 |
GTIN (EAN) | 4032248238910 |
Qty. | 20 items |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.625 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Plastic |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Rail | TS 15 |
Interlock | screwless |
Type of mounting | Direct mounting |
Rail | TS 15 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66619) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7920340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7920340000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=7920340000&norm=0) |
Product Change Notification | [20210823 Technical Change ZEW 15, ZEW 35](https://mdcop.weidmueller.com/mediadelivery/asset/900_234420) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ETIM 10.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ECLASS 15.0 | 27-25-03-02 |
ROHS | Conform |
Accessories
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1640750000Packaging unit:144 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1773531687Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
Is accessory of
-
Item No.:1808210000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, green
-
Item No.:1712810000Packaging unit:100 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1720950000Packaging unit:100 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1712790000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue
-
Item No.:1808200000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1712770000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange
-
Item No.:1712760000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue
-
Item No.:1712800000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange
-
Item No.:1712750000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1720940000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange
-
Item No.:1720920000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1712780000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1720930000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue
-
Item No.:0117500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm
-
Item No.:0514200000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm
-
Item No.:0117510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 15 mm, Depth: 5.5 mm