Properties
Version | Accessories, Cross-connector, 24 A |
Order No. | 1608870000 |
Type | ZQV 2.5/3 |
GTIN (EAN) | 4008190061630 |
Qty. | 60 items |
Depth | 27.6 mm |
Depth (inches) | 1.087 inch |
Height | 13.6 mm |
Height (inches) | 0.535 inch |
Width | 2.8 mm |
Width (inches) | 0.11 inch |
Net weight | 1.8 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 3 |
Rated current, 2-pole | 24 A |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated voltage | 400 V |
Rated current | 24 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62280) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1608870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1608870000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1608870000&norm=0) |
User Documentation |
[Operating instructions_ZDU1.5-ZDU35_ZQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35347)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1924510000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924460000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924480000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1924500000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1216470000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1706040000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1772070000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1706010000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1772060000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1706050000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1772080000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1946210000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1938330000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown, dark beige
-
Item No.:1480270000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, blue
-
Item No.:1790990000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1938030000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1791470000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1791000000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1805940000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1895700000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1831260000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1394040000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, beige
-
Item No.:1782310000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1782320000Packaging unit:25 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, dark beige
-
Item No.:1131750000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1782330000Packaging unit:25 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, blue
-
Item No.:1782300000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:8731730000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, blue
-
Item No.:7920930000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, blue
-
Item No.:1831280000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:8731690000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange
-
Item No.:7920900000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:8731710000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, blue
-
Item No.:8728450000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:7920950000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:8731680000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange
-
Item No.:7920940000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, orange
-
Item No.:1208920000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 250 V, 20 A, dark beige
-
Item No.:1779110000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1779000000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1058690000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, black
-
Item No.:1689960000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1674300000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige
-
Item No.:1058670000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, red
-
Item No.:1689980000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1058680000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, white
-
Item No.:1799790000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, brown
-
Item No.:1678630000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1745880000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1689990000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1103830000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, yellow
-
Item No.:1694140000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1772940000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, dark beige
-
Item No.:1772950000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, blue
-
Item No.:1745350000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, dark beige
-
Item No.:1766240000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, blue
-
Item No.:1651980000Packaging unit:100 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
-
Item No.:1692650000Packaging unit:5 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 8
-
Item No.:1651990000Packaging unit:50 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing, Tension-clamp connection, with LED, pluggable, Red LED
-
Item No.:1692680000Packaging unit:2 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 16
-
Item No.:1692640000Packaging unit:2 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 17
-
Item No.:1692670000Packaging unit:5 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 8
-
Item No.:1652020000Packaging unit:50 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing, Tension-clamp connection, with LED, pluggable, LED
-
Item No.:1652010000Packaging unit:100 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
-
Item No.:1692630000Packaging unit:5 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Number of poles: 9
-
Item No.:1683490000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1683360000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1683460000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1683430000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1608540000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1608570000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683390000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, grey
-
Item No.:1683280000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1636790000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683340000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1683330000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1683290000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, violet
-
Item No.:1683440000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1608580000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1636800000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1608550000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1683270000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1683480000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1683320000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1636780000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683350000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1683420000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1905310000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690060000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1779020000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:1779120000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue
-
Item No.:1779010000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:1779130000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange
-
Item No.:1933720000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933750000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1933730000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1316880000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933740000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933710000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1933700000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige