Özellikler
Version | Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm |
Order No. | 1528030000 |
Type | ZQV 4N/8 |
GTIN (EAN) | 4050118332841 |
Qty. | 20 adet |
Depth | 27,95 mm |
Depth (inches) | 1,1 inch |
Height | 2,8 mm |
Height (inches) | 0,11 inch |
Width | 46,5 mm |
Width (inches) | 1,831 inch |
Net weight | 5,75 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 6,1 mm |
Number of poles | 8 |
Rated voltage | 400 V |
Rated current | 32 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity |
[DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152117)
[BV certivicate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152183) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153693) [Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153723) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45502) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1528030000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1528030000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1528030000&norm=0) |
User Documentation |
[2434520000_BED-ANL.ZQV_A_REIHE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35337)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
Approvals |      |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2894140000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35
-
Ürün No.:2893950000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2893920000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894040000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894010000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894110000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35
-
Ürün No.:2894070000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35
-
Ürün No.:2893980000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2893970000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2893870000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894060000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35
-
Ürün No.:2893900000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2893850000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894050000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35
-
Ürün No.:2893960000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2893860000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894080000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 5, Number of levels: 3, TS 35
-
Ürün No.:2894020000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2894030000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2893990000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Ürün No.:2892660000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2
-
Ürün No.:2892650000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2
-
Ürün No.:2892680000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2
-
Ürün No.:2892670000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2
-
Ürün No.:2892690000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3
-
Ürün No.:2892700000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3
-
Ürün No.:3019400000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0
-
Ürün No.:3019380000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:2893160000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 1, TS 35
-
Ürün No.:2892940000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893090000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893000000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893210000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35
-
Ürün No.:2893200000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 2, TS 35
-
Ürün No.:2893130000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35
-
Ürün No.:2892970000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893110000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893080000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893180000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35
-
Ürün No.:2892920000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893070000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2892990000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893190000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35
-
Ürün No.:2892910000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2892980000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2892900000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:2893120000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35
-
Ürün No.:2893170000Ambalaj birimi:50 adet
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35
-
Ürün No.:3019360000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Ürün No.:3019320000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2893720000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2893710000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2893740000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Ürün No.:3019300000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2893690000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2893730000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Ürün No.:2893700000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2669100000Ambalaj birimi:25 adet
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3
-
Ürün No.:2669080000Ambalaj birimi:25 adet
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3
-
Ürün No.:2669070000Ambalaj birimi:25 adet
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 400 V, Number of connections: 4, Number of levels: 2
-
Ürün No.:2669090000Ambalaj birimi:25 adet
Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3
-
Ürün No.:2460190000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 150 V, 6.3 A, dark beige
-
Ürün No.:2582520000Ambalaj birimi:50 adet
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, blue
-
Ürün No.:2428940000Ambalaj birimi:20 adet
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Ürün No.:2458990000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Ürün No.:2581720000Ambalaj birimi:50 adet
Modular distribution terminals, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Ürün No.:2428950000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Ürün No.:2581710000Ambalaj birimi:50 adet
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Ürün No.:2582530000Ambalaj birimi:50 adet
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, blue
-
Ürün No.:2460180000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Ürün No.:2581800000Ambalaj birimi:20 adet
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, blue
-
Ürün No.:2581790000Ambalaj birimi:50 adet
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Ürün No.:2581700000Ambalaj birimi:50 adet
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Ürün No.:2428930000Ambalaj birimi:50 adet
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Ürün No.:2502280000Ambalaj birimi:20 adet
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, dark beige
-
Ürün No.:2502320000Ambalaj birimi:20 adet
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue
-
Ürün No.:2428990000Ambalaj birimi:20 adet
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Ürün No.:2429010000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Ürün No.:2460130000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 150 V, 6.3 A, dark beige
-
Ürün No.:2460120000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Ürün No.:2459010000Ambalaj birimi:50 adet
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Ürün No.:2924980000Ambalaj birimi:20 adet
Potential distributor terminal, Screw connection, black/yellow, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1
-
Ürün No.:2728620000Ambalaj birimi:20 adet
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1
-
Ürün No.:2728630000Ambalaj birimi:20 adet
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Ürün No.:2860570000Ambalaj birimi:20 adet
Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Ürün No.:2924990000Ambalaj birimi:20 adet
Potential distributor terminal, Screw connection, black/yellow, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Ürün No.:2892790000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892740000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:3019240000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892810000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2
-
Ürün No.:2892770000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892760000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:3018840000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892800000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:3019260000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:3018940000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892750000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892780000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Ürün No.:2892820000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2
-
Ürün No.:3019280000Ambalaj birimi:50 adet
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2