Properties
Version | Z-series, Reducing sleeve |
Order No. | 1678800000 |
Type | ZRH 1.5H/2 |
GTIN (EAN) | 4008190487317 |
Qty. | 1,000 items |
Depth | 7.45 mm |
Depth (inches) | 0.293 inch |
Height | 49.3 mm |
Height (inches) | 1.941 inch |
Width | 4.85 mm |
Width (inches) | 0.191 inch |
Net weight | 0.078 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46542) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1678800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1678800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1768000000Packaging unit:25 PC
Motor-connection terminal, Tension-clamp connection, 2.5 mm², 400 V, dark beige
-
Item No.:1027550000Packaging unit:25 PC
Motor-connection terminal, Tension-clamp connection, 2.5 mm², 690 V, dark beige
-
Item No.:1782320000Packaging unit:25 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, dark beige
-
Item No.:1131750000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1782310000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1782330000Packaging unit:25 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, blue
-
Item No.:1782300000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1131760000Packaging unit:50 PC
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1316890000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933740000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933750000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1933730000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1933710000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1933700000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1316880000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933720000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1131740000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 500 V, Green/yellow
-
Item No.:1689970000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1058690000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, black
-
Item No.:1745880000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1689960000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1689990000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1103830000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, yellow
-
Item No.:1674300000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige
-
Item No.:1799790000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, brown
-
Item No.:1694140000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1058670000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, red
-
Item No.:1678630000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1689980000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1058680000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, white
-
Item No.:1779110000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1779000000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1772090000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1706090000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1706100000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1216470000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924500000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1924460000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924490000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924510000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924480000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1924470000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 300 A (2.5 mm²), Green/yellow
-
Item No.:1905310000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1676630000Packaging unit:100 PC
Potential distributor, Miscellaneous, 1.5 mm², Flange-mounted housing, Potential distributor
-
Item No.:1791010000Packaging unit:50 PC
Z-series, PE terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1480270000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, blue
-
Item No.:1394040000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, beige
-
Item No.:1791040000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2755880000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1938030000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1938340000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown, dark beige
-
Item No.:1805940000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1831260000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1791030000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1791000000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1895700000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1938330000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown, dark beige
-
Item No.:1791470000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1790990000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1693940000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690030000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690050000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690010000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690040000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690020000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1713290000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1690060000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1768800000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige
-
Item No.:2738140000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1933760000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1933780000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1933770000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1706010000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1706040000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1706070000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1772070000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1946210000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1772080000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1946220000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1946240000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1706080000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1706050000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1946230000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1706060000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1772060000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1779010000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:1779120000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue
-
Item No.:1779130000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange
-
Item No.:1779020000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige