Properties
Version | Z-series, Strain relief |
Order No. | 1059110000 |
Type | ZZE ZP2.5/4/K |
GTIN (EAN) | 4032248840922 |
Qty. | 25 items |
Depth | 7.87 mm |
Depth (inches) | 0.31 inch |
Height | 54.5 mm |
Height (inches) | 2.146 inch |
Width | 19.9 mm |
Width (inches) | 0.783 inch |
Net weight | 1.94 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 100 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 GF 30 |
Colour | yellow |
UL 94 flammability rating | HB |
Version | Strain relief |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49016) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1059110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1059110000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1815070000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, Tension-clamp connection, dark beige
-
Item No.:1935450000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1815090000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1815110000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1815130000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1935460000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1295550000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, Tension-clamp connection
-
Item No.:1304720000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection