Properties
Version | Marking systems, Laser print |
Order No. | 2705010000 |
Type | RAILLASER |
GTIN (EAN) | 4050118795202 |
Qty. | 1 items |
Depth | 3,860 mm |
Depth (inches) | 151.968 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Floor space required | 3860x2000 mm |
Net weight | 1,045,000 g |
Operating temperature range | 15 ... 35 °C |
Humidity | 0...95 % (no condensation) |
Included in delivery |
RailLaser
Keypad Manual Laser smoke exhaust |
Interface |
USB
Ethernet Extraction system |
Printing method | Laser print |
Software | Weidmüller Configurator (WMC) |
Voltage supply | 400 V AC / 32 A |
Wavelength |
|
Length of the terminal rail |
|
DIN Rail compatibility |
TS35/7.5 (EN 60 715) perforated and unperforated
TS35/15 (EN 60 715) perforated and unperforated |
Operator door function | opening / closing motor-driven |
Laserclass according to EN60825-1 | Class 1 |
Marking accuracy related to the X-axis | 0.2 mm |
Noise level | below 78 dB (A) at a distance of one meter |
Height of laser smoke exhaust | 990 mm |
Width of laser smoke exhaust | 490 mm |
Depth of of laser smoke exhaust | 430 mm |
Weight of laser smoke exhaust | 80 kg |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 36-61-04-04 |
ECLASS 9.1 | 36-61-04-04 |
ECLASS 10.0 | 36-61-04-04 |
ECLASS 11.0 | 36-61-04-04 |
ECLASS 12.0 | 36-61-04-04 |
ECLASS 13.0 | 36-61-04-04 |
ECLASS 14.0 | 36-61-04-04 |
Approvals |  |
ROHS | Conform |