Klippon® TB QL 62 x 50 x 20mm
The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB QL enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB QL enclosure series features the following advantages:
The Klippon® TB QL enclosure series features the following advantages:
- Available in 19 sizes and 3 standard depths
- Equipped with up to 4 gland plates
- The gasket is protected against compression
- Quick-locking cover, comes with a slot as standard
- Improved temperature performance
- IP66 protection
- Earthing stud in the cover and base of the enclosure
- Welded mounting feet
- International approvals
-
N.º de artículo:8000109912Unidad de embalaje:1 Pieza
Klippon TB QL (Terminal Box - Quarter Lock), Carcasa vacía, Altura: 620 mm, Anchura: 508 mm, Profundidad: 200 mm, Material básico: Acero inoxidable 1.4404 (316L), pulido electrolítico, plata
-
N.º de artículo:8000109911Unidad de embalaje:1 Pieza
Klippon TB QL (Terminal Box - Quarter Lock), Carcasa vacía, Altura: 620 mm, Anchura: 508 mm, Profundidad: 200 mm, Material básico: Acero inoxidable 1.4404 (316L), pulido electrolítico, plata
-
N.º de artículo:8000109913Unidad de embalaje:1 Pieza
Klippon TB QL (Terminal Box - Quarter Lock), Carcasa vacía, Altura: 620 mm, Anchura: 508 mm, Profundidad: 200 mm, Material básico: Acero inoxidable 1.4404 (316L), pulido electrolítico, plata
Added to Your Shopping Cart