Klippon® TB MH 620 x 400 x 200mm
								The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB MH enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB MH enclosure range has the following advantages:
						The Klippon® TB MH enclosure range has the following advantages:
- Available in 15 sizes and 3 standard depths
 - Equipped with up to 4 gland plates
 - The gasket is protected against compression
 - Completely removable padlock tab
 - Cover lock outside the sealed zone
 - Improved temperature performance
 - IP66/IP67 protection
 - Completely removable lid – without a tool
 - Earthing stud in the cover and base of the enclosure
 - Welded mounting feet
 - International approvals
 
- 
		Item No.:8000108853Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 406 mm, Depth: 200 mm, Gland plates: Bottom, Basic material: Stainless steel 1.4404 (316L), electropolished, silver
 - 
		Item No.:8000108852Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 406 mm, Depth: 200 mm, Basic material: Stainless steel 1.4404 (316L), electropolished, silver
 - 
		Item No.:8000108854Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 406 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Basic material: Stainless steel 1.4404 (316L), electropolished, silver
 
            Added to Your Shopping Cart