SAIL-VSCD-M8G suppressor diode
Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
-
Ürün No.:1916700500Ambalaj birimi:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design C (8 mm), M8 = none, Cable length: 5 m, PUR, black
-
Ürün No.:1916700250Ambalaj birimi:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design C (8 mm), M8 = none, Cable length: 2.5 m, PUR, black
-
Ürün No.:1916700150Ambalaj birimi:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design C (8 mm), M8 = none, Cable length: 1.5 m, PUR, black
-
Ürün No.:1916701000Ambalaj birimi:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design C (8 mm), M8 = none, Cable length: 10 m, PUR, black
Added to Your Shopping Cart