PVC/PVC violet (B)
I collegamenti fra due Slaves I/O o fra il comando e un partecipante I/O vengono realizzati nel modo più sicuro con cavi preconfezionati. L'offerta comprende cavi PROFIBUS, CANopen, DeviceNetTM, EtherCAT ed Ethernet.
-
Produkt ID:1062211000Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 10 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
-
Produkt ID:1062210300Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 3 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
-
Produkt ID:1062210150Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 1.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
-
Produkt ID:1062210500Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
Added to Your Shopping Cart