SAIL-VSBD-M8G suppressor diode
Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
-
Product ID:1099770300VPE:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M8 = none, Cable length: 3 m, PUR, black
-
Product ID:1099770050VPE:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M8 = none, Cable length: 0.5 m, PUR, black
-
Product ID:1099770150VPE:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M8 = none, Cable length: 1.5 m, PUR, black
-
Product ID:1099771000VPE:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M8 = none, Cable length: 10 m, PUR, black
-
Product ID:1099770500VPE:1 PC
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M8 = none, Cable length: 5 m, PUR, black
Added to Your Shopping Cart