PVC black (V)
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
N. articolo:1927361000Confezione:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
N. articolo:1927360500Confezione:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
N. articolo:1927360300Confezione:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
N. articolo:1927361500Confezione:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 15 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
N. articolo:1927360150Confezione:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
N. articolo:1927362000Confezione:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 20 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes