Socket (shielded)
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Our sensor cables come with 360° shielding which provides protection against electromagnetic interference.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
商品编号:1906950500包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906950010包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.1 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906951000包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906950300包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906950150包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808978000包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 80 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808975500包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 55 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808970150包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808970500包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808970300包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808976000包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 60 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808971500包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 15 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808971000包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808972000包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 20 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1808975000包装单位:1 PC
Sensor/actuator line, Connecting line, M12, Number of poles : 4, 50 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906540300包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906542500包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 25 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906540150包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906540500包装单位:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品编号:1906543000包装单位:1 PC
Sensor/actuator line, One end without connector, LED: No, 30 m