3-pole with 2 x LEDs
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
商品番号:1444180300販売単位:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
ID výrobku:1444180500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
商品番号:1444180150販売単位:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
商品番号:1444181000販売単位:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 10 m, Female socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart