Angled
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Our sensor cables come with 360° shielding which provides protection against electromagnetic interference.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Product ID:1906620300VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906621000VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906620500VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906620150VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906631500VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 15 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
商品番号:1906630150VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906630500VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906633000VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 30 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906630300VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1906631000VPE:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No