Railway cord sets
-
Item No.:2671890030Obalová jednotka:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 3 m
-
Produkt ID:2671890050Pakningsenhed:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 5 m
-
Produkt ID:2671890020Pakningsenhed:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 2 m
-
Produkt ID:2671890200Pakningsenhed:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 20 m
-
Produkt ID:2671890015Pakningsenhed:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 1.5 m
-
Produkt ID:2671890150Pakningsenhed:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 15 m
-
Produkt ID:2671890100VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat. 5e, Polyolefine, 10 m
-
Tuotteen tunnus:2672320150VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat. 5e, Polyolefine, 15 m
-
Tuotteen tunnus:2672320030VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat. 5e, Polyolefine, 3 m
-
Tuotteen tunnus:2672320050VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat. 5e, Polyolefine, 5 m
-
Tuotteen tunnus:2672320015VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat. 5e, Polyolefine, 1.5 m
-
Product ID:2672320100VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat. 5e, Polyolefine, 10 m
-
Product ID:2672320020VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat. 5e, Polyolefine, 2 m
-
Product ID:2672330100VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 10 m
-
Product ID:2672330030VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 3 m
-
Product ID:2672330050VPE:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 5 m
-
Nr. produktu:2672330070Ambalaj birimi:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 7 m
-
Ürün No.:2672330015Ambalaj birimi:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 1.5 m
-
Ürün No.:2672330150Ambalaj birimi:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 15 m
-
Ürün No.:2672330045Ambalaj birimi:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat. 5e, Polyolefine, 4.5 m