Smart Metering patchcords
-
-
Ürün No.:2813820003Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
-
Ürün No.:2813820004Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.4 m, , straight, 6 kV
-
Ürün No.:2813820005Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
-
Ürün No.:2813820010Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
-
Ürün No.:2813820015Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
-
Ürün No.:2813820020Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
-
Ürün No.:2813820025Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m, , straight, 6 kV
-
-
Ürün No.:2813820050Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m, , straight, 6 kV
-
Ürün No.:2814800003Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
-
Ürün No.:2814800020Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
-
Ürün No.:2814800005Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
-
Ürün No.:2814800010Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
-
Ürün No.:2814800015Ambalaj birimi:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
-
Item No.:3109120002Conditionnement:1 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.2 m, , straight, 6 kV
-
Ürün No.:3109120003Ambalaj birimi:1 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.3 m, , straight, 6 kV
-
Ürün No.:3109120004Ambalaj birimi:1 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.4 m, , straight, 6 kV
-
Ürün No.:3109120005Ambalaj birimi:1 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.5 m, , straight, 6 kV
-
Ürün No.:3109120006Ambalaj birimi:1 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.6 m, , straight, 6 kV