B2CF 3.50/180LRZE
The established standard for connecting signals is leading the pack. Maximum connection density in the smallest of spaces – the 2-row B2CF is the trend setter when connecting typical sensor cables of up to 1.5 mm² in the field. It bridges the gap between insufficient space and increased functionality.
The result is a connectivity solution for standard industrial cables in 1.75 pitch that is 30% smaller than a similar solution in 2.5 pitch – and which features 100% of the ruggedness found in the 3.5 mm pitch.
Compact and safe:
A reliable wire connection method:No servicing required with PUSH IN
Safe male header:Finger-touch safe
A reliable connection for use under extreme conditions:Release latch
Future-proof:Halogen-free insulation materials
Reliable labelling:Large pin marker
Safe installation:Convenient coding
The main advantages for your application:
Efficiency – the highest density of components on the circuit board.
Suitable for industrial use – minumum size with maximum strength.
Process-optimised – automatic assembly and reflow soldering; rapid connections.
Easy to use – secure attachment and wire connect with no tools required.
Application-oriented: easy labelling and reliable coding despite compact dimensions.
Miniaturisation is more than just greater functional density in a smaller space:
every millimetre of reduced size means less space requirements and also less installation costs for the customer.
-
Item No.:3021490000Packaging unit:54 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:2054530000Packaging unit:66 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:3021500000Packaging unit:54 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:2054540000Packaging unit:48 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:2054550000Packaging unit:48 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:2054600000Packaging unit:42 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:3021600000Packaging unit:36 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Item No.:2054620000Packaging unit:36 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Box