LMZF 10/135

The compact installation terminal for the standard wire cross-section size of 2.5mm².

Tension clamp connection with a 135° outlet direction, in variable pitch: 10.00 - 10.16 mm (1 part with 2 pitches).

Rated data:
  • 24A at 40°C / 1000V (IEC) or 15A / 300V (UL)
  • 0.13 - 2.5 mm² (IEC) / 26 - 14 AWG (UL)
  • Flammability class according to UL 94: V0
Application benefits:
  • Safe: ATEX certification Ex II 2GD / Ex e II (KEMA07 ATAEX0047U) optional
  • Temperature resistant: long-term resistance up to 120°C provided by high-performance Wemid insulation material
  • Adaptable: simple pitch adaptation from 10.00 to 10.16 mm (0.400 inch)
  • Convenient: optional lever for simple opening of terminal point
LMZF 10/135