Klippon® TB MH 508 x 762 x 200 mm
								The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB MH enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB MH enclosure range has the following advantages:
						The Klippon® TB MH enclosure range has the following advantages:
- Available in 15 sizes and 3 standard depths
- Equipped with up to 1 gland plate
- The gasket is protected against compression
- Completely removable padlock tab
- Cover lock outside the sealed zone
- Improved temperature performance
- IP66/IP67 protection
- Completely removable lid – without a tool
- Earthing stud in the cover and base of the enclosure
- Welded mounting feet
- International approvals
- 
		Item No.:2698080000Packaging unit:1 PCKlippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 500 mm, Width: 760 mm, Depth: 200 mm, Basic material: Stainless steel 1.4404 (316L), electropolished, silver 
- 
		Item No.:2698090000Packaging unit:1 PCKlippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 500 mm, Width: 760 mm, Depth: 200 mm, Gland plates: Bottom, Basic material: Stainless steel 1.4404 (316L), electropolished, silver 
            Added to Your Shopping Cart