RJ12 patch cable
-
Product ID:2860910002VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.2 m, 6 kV
-
Product ID:2979940000VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.25 m, 6 kV
-
Product ID:2860910003VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.3 m, 6 kV
-
Product ID:2979950000VPE:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.35 m, 6 kV
-
Product ID:2979960000VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.43 m, 6 kV
-
Product ID:2860910008VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.8 m, 6 kV
-
Product ID:2860910009VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.9 m, 6 kV
-
Product ID:2860910010VPE:10 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1 m, 6 kV
-
Product ID:2860910011VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.1 m, 6 kV
-
Product ID:2860910012VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.2 m, 6 kV
-
Product ID:2860910013VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.3 m, 6 kV
-
Product ID:2860910015VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.5 m, 6 kV
-
Product ID:2860910020VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 2 m, 6 kV
-
Product ID:2860910030VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 3 m, 6 kV
-
Product ID:2860910050VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 5 m, 6 kV
-
Product ID:2860910060VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 6 m, 6 kV
-
Product ID:2860910100VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 10 m, 6 kV
-
Product ID:2860910150Obalová jednotka:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 15 m, 6 kV
-
Produkt-ID:3036970003包装单位:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.3 m, 6 kV
-
Product ID:3036970010VPE:10 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1 m, 6 kV