TBF 603 x 603 x 175 / 210 mm
The enclosures of the TBF series are made of extremely tough glass fibre-reinforced polyester. These enclosures are ideal for applications that call for low weight coupled with high shock resistance. The weather-resistant TBF enclosures are designed for a wide range of applications. Together with their comprehensive range of accessories, they provide universal solutions for accommodating built-in items such as regulators, measuring instruments, valves and other equipment.
Features:
Features:
- 9 sizes in 2 versions, with grey and transparent lids
- Cover with nylon screws
- Fixing holes outside the sealed area
- Thread for fitting to terminal rails and mounting plates
- Comprehensive accessories
Weidmüller can manufacture and supply this enclosure to match customer specifications, fitted with all necessary terminals and cable glands.
-
N.º de artículo:9502870000Unidad de embalaje:1 Pieza
TBF (caja de poliéster vacía), Carcasa vacía, Altura: 603 mm, Anchura: 605 mm, Profundidad: 210 mm, Material básico: Poliéster reforzado con fibra de vidrio, no probado, Gris claro, transparente
-
N.º de artículo:9502830000Unidad de embalaje:1 Pieza
TBF (caja de poliéster vacía), Carcasa vacía, Altura: 603 mm, Anchura: 605 mm, Profundidad: 175 mm, Material básico: Poliéster reforzado con fibra de vidrio, no probado, Gris claro
Added to Your Shopping Cart