MPC 125 x 175 x 120 mm
Small and medium-sized polycarbonate enclosures
The polycarbonate enclosures of the MPC series are ideal for building into electrical, electromechanical and pneumatic devices as well as PCBs. The enclosures are used in situations with extreme mechanical and chemical conditions.
Features:
The polycarbonate enclosures of the MPC series are ideal for building into electrical, electromechanical and pneumatic devices as well as PCBs. The enclosures are used in situations with extreme mechanical and chemical conditions.
Features:
- 17 sizes in 2 versions
- Grey or transparent cover
- Cover with lead-seal holes
- Mounting holes outside the seal area
- Receptacle threads for rail mounting, mounting plates and circuit board
- Comprehensive accessories
Weidmüller can manufacture and supply the enclosure to match customer specifications, fitted with all necessary terminals and cable glands.
-
Product ID:9535330000VPE:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Basic material: Polycarbonate, untreated, Light Grey
-
Product ID:9535340000VPE:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Basic material: Polycarbonate, untreated, Light Grey, Transparent
Added to Your Shopping Cart