IP67 series
Weidmüller IP 67 switches are suitable for the most difficult of industrial applications thanks to their robust housing with protection class IP 67, which certifies against the ingress of dust, water and oil. The M12 connection system guarantees a secure connection between cable and switch under external disturbances such as vibration and shock.
- M12 connection system and IP 67 protected housing
- 10/100BaseT(X), 4-pin M12 (D-coded)
- Full/half-duplex mode and auto MDI/MDI-X
- Input voltage 12 to 45 VDC, 18 to 30 VAC
-
Item No.:1504410000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -25 °C...60 °C
-
Item No.:1504420000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -40 °C...75 °C
-
Item No.:3130670000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x M12 D-coded 4 pin female connector, IP67 encapsulated, EN 50155, -40 °C...75 °C