Accessories - Klippon® TB
- クロージャー要素
- ドキュメントホルダー
- 接地スタッド
- グランドプレート
- 取り付け備品
- 取り付けプレート
- レインフード
- スペーサー
- 端子レール
- タイプラベルホルダー
-
Item No.:1252780000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 110 mm, Width: 130 mm, Depth: 20 mm, Basic material: Stainless steel 1.4301, Stainless steel 1.4301 (304), Mirror polished, silver
-
Item No.:1252730000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 200 mm, Width: 240 mm, Depth: 20 mm, Basic material: Stainless steel 1.4301, Stainless steel 1.4301 (304), Mirror polished, silver
-
Item No.:1252750000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 150 mm, Width: 180 mm, Depth: 20 mm, Basic material: Stainless steel 1.4301, Stainless steel 1.4301 (304), Mirror polished, silver
-
Item No.:1192690000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Basic material: Stainless steel 1.4404 (316L), untreated, silver
-
Item No.:1192680000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Basic material: Brass, untreated, silver
-
Item No.:1256370000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 250 mm, Width: 167 mm, Depth: 6 mm, Gland plates: left, right, Basic material: Stainless steel 1.4404, Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1256280000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 177 mm, Width: 100 mm, Depth: 6 mm, Gland plates: left, right, Basic material: Stainless steel 1.4404, Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1256550000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 470 mm, Width: 167 mm, Depth: 6 mm, Gland plates: top, Bottom, Basic material: Stainless steel 1.4404, Stainless steel 1.4404 (316L), electropolished, silver
-
-
Item No.:1256580000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 498 mm, Width: 117 mm, Depth: 6 mm, Gland plates: left, right, Basic material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1256720000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 421 mm, Width: 117 mm, Depth: 6 mm, Gland plates: left, right, Basic material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1256340000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 300 mm, Width: 117 mm, Depth: 6 mm, Gland plates: top, Bottom, Basic material: Stainless steel 1.4404, electropolished, silver
-
Item No.:8000114147Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 610 mm, Width: 167 mm, Depth: 6 mm, Gland plates: top, Bottom, Basic material: Stainless steel 1.4404 (316L), electropolished, silver
-
-
Item No.:1256360000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 296 mm, Width: 167 mm, Depth: 6 mm, Gland plates: top, Bottom, Basic material: Stainless steel 1.4404, electropolished, silver
-
Item No.:1256620000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 444 mm, Width: 117 mm, Depth: 6 mm, Gland plates: top, Bottom, Basic material: Stainless steel 1.4404, electropolished, silver
-
-
-
-
Item No.:1256320000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 250 mm, Width: 167 mm, Depth: 6 mm, Gland plates: top, Bottom, Basic material: Stainless steel 1.4404, electropolished, silver