Y-Connector Cables
The cables are available in different connection variants.
-
Produkt ID:2814180000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 2x WM4 C Female, 6mm², 1500 V
-
Produkt ID:2814190000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Female, 2x WM4 C Male, 6mm², 1500 V
-
Produkt ID:3032100000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Male, 2x MC4 Female, 6mm², 1100 V
-
Produkt ID:3032110000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Female, 2x MC4 Male, 6mm², 1100 V
-
Produkt ID:2877860000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 2x MC4 Female, 6mm², 1100 V
-
Produkt ID:2877850000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Female, 2x MC4 Male, 6mm², 1100 V
-
Produkt ID:2814200000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Male, 1x WM4 C Female, 1x MC4 Female, 6mm², 1100 V
-
Produkt ID:2814210000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Female, 1x WM4 C Male, 1x MC4 Male, 6mm², 1100 V
-
Produkt ID:2814220000Pakningsenhed:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
-
-
-
-