RS 100 - Profile housing
The profile can be cut to size so that you can adapt it precisely to your specific requirements. For particularly heavy components, additional locking feet can be used to improve stability and thus increase the safety of your installation.
Another practical feature is the option of using a cover profile to protect large components.
-
Art.-Nr.:4019420000VPE:100 PC
Mounting screw (Terminal), 0.00 mm, Steel, Depth: 7 mm, Width: 16.9 mm, Height: 7 mm
-
Produkt ID:1773400000Pakningsenhed:20 PC
Clip-in foot, RS 80, RS 90, RS 100 Pebble grey, Clip-in foot for RS 80/90/100, Width: 17.5 mm
-
Produkt ID:1057530000Pakningsenhed:20 PC
Clip-in foot, RS 80, RS 90, RS 100 black, Clip-in foot for RS 80/90/100, Width: 17.5 mm
-
Produkt ID:1324460000Pakningsenhed:20 PC
Clip-in foot, RS 80, RS 90, RS 100 orange, Clip-in foot for RS 80/90/100, Width: 17.5 mm
-
Produkt ID:4352940000Pakningsenhed:2 Meter
Profile housing, RS 100 black, Extruded profile, Width: 2000 mm
-
Produkt ID:4010870000Pakningsenhed:2 Meter
Profile housing, RS 100 Pebble grey, Extruded profile, Width: 2000 mm
-
Produkt ID:4144870000Pakningsenhed:2 Meter
Profile housing, RS 100 orange, Extruded profile, Width: 2000 mm
-
Produkt ID:1057540000Pakningsenhed:20 PC
End plate, RS 100 black, End plate both sides, Width: 27.2 mm
-
Produkt ID:1185060000Pakningsenhed:20 PC
End plate, RS 100 orange, End plate both sides, Width: 27.2 mm
-
Produkt ID:1185160000Pakningsenhed:20 PC
End plate, RS 100 orange, End plate direct mounting both sides, Width: 22 mm
-
Produkt ID:8817790000Pakningsenhed:20 PC
End plate, RS 100 Pebble grey, End plate direct mounting both sides, Width: 22 mm
-
Produkt ID:1189870000Pakningsenhed:20 PC
End plate, RS 100 black, End plate direct mounting both sides, Width: 22 mm