AdvancedLine series PoE
Features of AdvancedLine Power-over-Ethernet managed switches
- Variants with 4,8 or 24 IEEE 802.3af/at compliant PoE ports (up to 30 W power output per PoE port)
- Variants with integrated DC/DC converter for providing PoE voltage to PDs over the entire PSE input voltage range from 12 to 57 V DC
- Model for 19" rack mounting with 24 PoE ports and 720 W total power budget
- Advanced PoE management functions, including PD alive check with auto reboot function and PoE time scheduling
- Extensive set of management features enable the set-up of various redundancy, monitoring, traffic filter and security functions
- Models with SFP ports for communication links over long distances with fiber optic transceivers
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
-
Item No.:2682430000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682420000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:3109760000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109770000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Tuotteen tunnus:3109780000販売単位:1 PC
Network switch, 19" rack mount, managed PoE, Gigabit Ethernet, Number of ports: 22x RJ45 10/100/1000BASE-T(X) PoE+, 2x combo-ports (10/100/1000BASE-T(X) PoE+ or 100/1000BaseSFP), 2x 100/1000BaseSFP Slot, IP30, -40 °C...70 °C