CUBESERIES
- Control voltages from 12 - 110 V DC and 24 - 230V AC
- 1, 2 and 4 CO contacts
- Versions with built-in LED or test button
- Relay sockets with PUSH IN and screw connection for quick installation
- PUSH IN sockets with wide pushers for screwdrivers up to 1.0 x 5.5 mm blade size
- Wide range of accessories such as retaining clips and LED modules
- Various cross connection possibilities
- Retaining clips with marking slots for MultiFit markers
-
Item No.:3137380000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:3137390000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:3137400000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:3137410000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:3137420000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:3137430000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:3137500000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:3137510000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:3137520000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:3137530000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:3137540000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:3137550000Packaging unit:10 PC
CUBESERIES, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:3137560000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:3137570000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, PUSH IN, Test button available: Yes
-
Item No.:3137340000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:3137350000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 16 A, PUSH IN, Test button available: Yes
-
Item No.:3137360000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:3137370000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 16 A, PUSH IN, Test button available: Yes
-
Item No.:3137440000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:3137450000Packaging unit:10 PC
CUBESERIES, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Screw connection, Test button available: Yes