CH20M22 S RPP - Side element with two plugs, one functional port per side
Superior efficiency, flexibility and design - the "standard tailor-made fit"
When selecting a housing design, flexibility is a key factor. Other important criteria are: scalability, customised design, innovative functionality and cost efficiency. You need a choice which offers the maximum performance with the minimum overhead.
The CH20M22 modular electronics housing is the standard format from amongst the different housing widths. It has the optimal width for most typical electronics applications.
The entire system is characterized by excellence: outstanding scalability and flexibility, a high security level, innovative application functionality and a variety of practical details.
CH20M - a compact name for the most flexible system available on the market. It doesn't just stand for "Component Housing IP20 Modular".
CH20M also stands for efficiency and innovation throughout design, production and use.
Download: PCB reference layout
When selecting a housing design, flexibility is a key factor. Other important criteria are: scalability, customised design, innovative functionality and cost efficiency. You need a choice which offers the maximum performance with the minimum overhead.
The CH20M22 modular electronics housing is the standard format from amongst the different housing widths. It has the optimal width for most typical electronics applications.
The entire system is characterized by excellence: outstanding scalability and flexibility, a high security level, innovative application functionality and a variety of practical details.
- Quicker installation with features such as "Wire ready" the universal multi-tool screw head
- User-friendly operations: with clear and permanent labelling and extra marking possibilities, integrated release clip or transparent cover
- Maximum interference immunity with ESD-compliant construction featuring deeply overlapping module joint edges made from high-performance plastic
- High operational reliability with the unique Auto-Set coding system and featuring double-sided touch protection on the pin header and socket blocks
CH20M - a compact name for the most flexible system available on the market. It doesn't just stand for "Component Housing IP20 Modular".
CH20M also stands for efficiency and innovation throughout design, production and use.
Download: PCB reference layout
-
Item No.:1472820000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Agate grey, Side element, RJ45 connection preparation, Width: 22.5 mm
-
Item No.:1470700000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, RJ45 connection preparation, Width: 22.5 mm
-
Item No.:1276590000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, RJ45 connection preparation, Width: 22.5 mm
Added to Your Shopping Cart