Connecting cable - pin to socket
Your peripheral devices should be supplied with greater power. With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems. The compact A-, K-, L-, S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.
-
Item No.:2490240800Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 8 m, Male pin, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2490240500Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 5 m, Male pin, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2490241200Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 12 m, Male pin, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2490241500Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 15 m, Male pin, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart