Frequency signal converter
MCZ: The smallest solution
- The smallest analogue signal converter in terminal block format on the market
- Space-saving conversion of analogue signals in the control cabinet thanks to the slim, 6 mm wide module width
- Simple wiring with plug-in cross-connectors
-
Item No.:8461470000Packaging unit:10 PC
DC/f transformer, Input : 0-10 V, Output frequency: 0...1/ 4/ 8/ 16 kHz
-
Item No.:8461480000Packaging unit:10 PC
DC/f transformer, Input : 0-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
-
Item No.:8461490000Packaging unit:10 PC
DC/f transformer, Input : 4-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
-
Item No.:8242040000Packaging unit:10 PC
DC/f transformer, Input : 0-10 V, Output : Frequency, 0...1/ 4/ 8/ 16 kHz
-
Item No.:8283810001Packaging unit:10 PC
Frequency signal converter, Input : Frequency, 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz, Output : 0-10 V
Added to Your Shopping Cart