SFP transceiver
Variety of Transceiver Types: Support for transmission speeds up to 10 Gigabit Ethernet and transmission distances up to 60 km.
BiDi SFP Models: Communication over a single fiber, increasing the efficiency and cost-effectiveness of your networks.
Digital Diagnostic Monitoring (DDM): Easy monitoring of transceiver status for quick diagnostics and maintenance.
Hot-Pluggable: Allows transceivers to be replaced while the system is running, without interrupting network operation.
Class 1 Laser Product: Compliant with safety standards according to EN 60825-1.
-
Item No.:2682450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:2682460000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 30 km, -40 °C...85 °C
-
Item No.:2682470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 60 km, -40 °C...85 °C
-
Item No.:2682480000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.5 km, -40 °C...85 °C
-
Item No.:2682490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C
-
Item No.:2682500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:2682510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:2682520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682530000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682540000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682550000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2779110000Packaging unit:1 PC
SFP+ transceiver, 10 Gbps, Multimode, LC-Duplex, 0.3 km, -40 °C...85 °C
-
Item No.:2779120000Packaging unit:1 PC
SFP+ transceiver, 10 Gbps, Singlemode, LC-Duplex, 20 km, -40 °C...85 °C
-
Item No.:2779130000Packaging unit:1 PC
SFP+ transceiver, 10 Gbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:2766120000Packaging unit:1 PC
SFP Transceiver, 10/100/1000 MBit/s, RJ45, 0.1 km, -40 °C...85 °C
-
Item No.:1241450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:1241470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:1241490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.55 km, 0 °C...60 °C
-
Item No.:1286700000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.55 km, -40 °C...85 °C
-
Item No.:1241500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, 0 °C...60 °C