Accessorie
Our test disconnect terminal blocks featuring spring and screw connection technology allow you to create all the important converter circuits for measuring current, voltage and power in a safe and sophisticated way.
-
Item No.:1936240000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, 0.00 mm, Depth: 45 mm
-
Item No.:1071040000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, 0.00 mm, Depth: 26.6 mm
-
-
Item No.:0335400000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335700000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335600000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335300000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0335500000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:2863960000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0335200000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:2863970000Packaging unit:20 PC
End and partition plate for terminals, blue, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:2868500000Packaging unit:20 PC
End and partition plate for terminals, grey, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0335800000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:0334700000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:2868510000Packaging unit:20 PC
End and partition plate for terminals, black, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1881640000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 55 mm, Width: 2 mm, V-0, Wemid, Snap-on: No
-
Item No.:2586440000Packaging unit:100 PC
Insulating sleeve (terminal), PPS, black
-
Item No.:9538110000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 82.2 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1238880000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 82.2 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-