Properties
Version | Empty enclosure, Flange-mounted housing, Variant 4 to IEC 61076-3-106, IP67 |
Order No. | 1963520000 |
Type | IE-BH-V04P |
GTIN (EAN) | 4032248645619 |
Qty. | 10 items |
Depth | 28.7 mm |
Depth (inches) | 1.13 inch |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 14.5 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Miscellaneous |
Housing main material | PA UL 94 V0 |
Plugging cycles | 750 |
Protection degree | IP67 |
Type of mounting |
4 screws
Central nut |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 61076-3-106 Var. 4 |
Approval/Certificate/Document of Conformity | [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252721) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963520000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90841) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
ECLASS 15.0 | 27-19-01-04 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1096150000Packaging unit:300 PC
Crimp contact, for flange insert, Hybrid
-
-
Item No.:1963830000Packaging unit:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
Item No.:1962850000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568A
-
Item No.:1963840000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568B
-
Item No.:1962840000Packaging unit:10 PC
RJ45 insert socket, Bulkhead inserts coupler
-
Item No.:1964430000Packaging unit:10 PC
SC insert, Bulkhead insert SCRJ to 2 SC, multimode
-
Item No.:1962870000Packaging unit:10 PC
SC insert, Bulkhead insert SCRJ to 2 SC, singlemode
-
Item No.:1962880000Packaging unit:10 PC
LC insert, Bulkhead insert LC duplex, singlemode
-
Item No.:1964420000Packaging unit:10 PC
LC insert, Bulkhead insert LC duplex, multimode
MarkersDevice markersMultiCardESGESG 9/11Blank
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPERJ45
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-LC