수형 헤더 솔더 결선
- PCB 기준 플러깅 방향: 평행(90°), 일직선(180°)
- 하우징 유형: 폐쇄형 (G)
- 판지 상자(BX)에 포장되어 있음
-
Produkt-ID:2439660000VPE:250 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 2, 90°, Box
-
Ürün No.:2439760000Ambalaj birimi:250 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 3, 90°, Box
-
Ürün No.:2439770000Ambalaj birimi:250 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 4, 90°, Box
-
Ürün No.:2439780000Ambalaj birimi:200 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 5, 90°, Box
-
Ürün No.:2439790000Ambalaj birimi:175 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 6, 90°, Box
-
항목 번호:2439800000패키징 단위:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 7, 90°, Box
-
항목 번호:2439810000패키징 단위:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 8, 90°, Box
-
항목 번호:2439820000패키징 단위:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 9, 90°, Box
-
항목 번호:2439830000패키징 단위:100 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 10, 90°, Box
-
항목 번호:2439840000패키징 단위:100 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 11, 90°, Box
-
항목 번호:2439850000패키징 단위:75 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 12, 90°, Box
-
항목 번호:2439910000패키징 단위:250 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 2, 180°, Box
-
항목 번호:2439920000패키징 단위:250 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 3, 180°, Box
-
항목 번호:2439930000패키징 단위:250 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 4, 180°, Box
-
항목 번호:2439940000패키징 단위:200 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 5, 180°, Box
-
항목 번호:2439950000패키징 단위:175 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 6, 180°, Box
-
항목 번호:2439960000패키징 단위:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 7, 180°, Box
-
항목 번호:2439970000패키징 단위:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 8, 180°, Box
-
항목 번호:2439980000패키징 단위:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 9, 180°, Box
-
항목 번호:2439990000패키징 단위:100 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 10, 180°, Box