Properties
Version | VPMS (blanking plug in brass), Blanking plug, in closed state, PG 13.5, 6 mm, Brass, nickel-plated |
Order No. | 0294900000 |
Type | VP 13,5-MS65 |
GTIN (EAN) | 4008190053383 |
Qty. | 100 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [0294960000](~/p/0294960000) |
Height | 9 mm |
Height (inches) | 0.354 inch |
Length | 9 mm |
Length (inches) | 0.354 inch |
Diameter | 24 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 5 mm |
Net weight | 8.58 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0c0edf9f-b35a-4d1f-b8f0-99d4b22ac203 |
Cable glands | PG |
Diameter of sealing ring | 20.4 mm |
External thread | PG 13.5 |
Halogen | No |
Head diameter | 24 mm |
Length of thread | 6 mm |
Material | Brass, nickel-plated |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Protection degree | IP68 - 5 bar (30 min.) |
Sealing | NBR |
Silicone | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53480) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0294900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0294900000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |