PoE devices
Power and Data over One Cable: Supporting IEEE 802.3af, IEEE 802.3at, and IEEE 802.3bt standards, our PoE devices deliver both power and data through a single Ethernet cable. This reduces installation effort, lowers cabling costs, and enables flexible device placement.
Flexible Network Expansion: From simple unmanaged PoE switches for plug-and-play operation to managed PoE switches with advanced functions such as VLAN, QoS, and port monitoring, our portfolio offers the right solution for a wide range of networking requirements.
Reliable Power Delivery: Intelligent power management and high-performance PoE budgets ensure a stable and efficient power supply for connected devices. Robust industrial-grade design provides dependable operation even in demanding environments.
-
Item No.:3174750000Packaging unit:1 PC
PoE Injector, Gigabit Ethernet, Number of ports: 1x RJ45 10/100/1000BaseT(X), 1x RJ45 10/100/1000BaseT(X) PoE++, IP30, -40 °C...75 °C
-
Item No.:2682440000Packaging unit:1 PC
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2908200000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1x RJ45, 4x RJ45 PoE++, IP30, -40 °C...75 °C
-
Item No.:2908210000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 1x RJ45, 4x RJ45 PoE++, IP30, -40 °C...75 °C
-
Item No.:1504320000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
-
Item No.:1504340000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1241380000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
-
Item No.:1286920000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2682390000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2682430000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682380000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2908220000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 PoE++, IP30, -40 °C...75 °C
-
Item No.:2682400000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...70 °C
-
Item No.:2908230000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 PoE++, IP30, -40 °C...75 °C
-
Item No.:2682420000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2682410000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109760000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109770000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109780000Packaging unit:1 PC
Network switch, 19" rack mount, managed PoE, Gigabit Ethernet, Number of ports: 22x RJ45 10/100/1000BASE-T(X) PoE+, 2x combo-ports (10/100/1000BASE-T(X) PoE+ or 100/1000BaseSFP), 2x 100/1000BaseSFP Slot, IP30, -40 °C...70 °C