USB cord sets
-
Item No.:2581730050Packaging unit:1 PC
USB cable, USB A 3.0, USB A 3.0, PVC, 5 m
-
Item No.:2581730018Packaging unit:1 PC
USB cable, USB A 3.0, USB A 3.0, PVC, 1.8 m
-
Item No.:2581730030Packaging unit:1 PC
USB cable, USB A 3.0, USB A 3.0, PVC, 3 m
-
-
-
-
-
-
Item No.:2695980018Packaging unit:1 PC
USB cable, USB A, with mechanical locking, USB A, with mechanical locking, PVC, 1.8 m
-
Item No.:2488200000Packaging unit:1 PC
USB cable, USB A Mini, Service Interface, USB A Mini, 0.3 m
-
Item No.:1962800150Packaging unit:1 PC
Bus line, Connecting line, M12, Number of poles: 5, 1.5 m, Male, straight - female, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1288820300Packaging unit:1 PC
Bus line, Connecting line, M12, Number of poles: 5, 3 m, Male, straight - female, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1268520000Packaging unit:1 PC
Bus line, Connecting line, M12, Number of poles: 5, 3 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2556580000Packaging unit:1 PC
Bus line, Connecting line, M12, Number of poles: 5, 1 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No