Sensor isolation
In order to reliably decouple sensor signals from the field, spacesaving and fast-switching coupling elements are required. We offer special solid-state relays for sensor isolation, as well as relay modules with gold-plated contacts for reliable switching of small currents and voltages, as they typically occur when switching sensor signals.
Solid-state relay for sensor isolation (TERMOPTO and TERMSERIES)
As there is often a high number of switching cycles in sensor isolation, it makes sense to use solid-state relays. They have no mechanical wear and therefore work reliably in the long term. Our solid-state relays are extremely compact and, thanks to suitable accessories, enable quick installation. By using TERMSERIES interface adapters in conjunction with pre-assembled cables, the wiring time can be reduced further.
Electromechanical relays with gold contacts (TERMSERIES)
In applications where sensor isolation is only carried out at longer intervals and with low power (< 30 V/10 mA), oxide layers can form on the contacts. This usually occurs in applications where signals are forwarded to control inputs or PLC systems. Due to the low loads, there is not enough light arcing at the contacts to remove the oxide layer during switching. Therefore, relay modules with oxidation-resistant gold contacts are used.
-
Ürün No.:2663020000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Cikkszám:2618110000販売単位:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618160000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618060000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618170000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618120000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618070000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618030000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618080000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2617950000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2618210000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2662860000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1122980000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1122990000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1123000000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1123010000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1123020000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1123030000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1123070000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:1123040000Ambalaj birimi:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No